??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840654-1
Bill of material
1840654-1
PN
Part Number
1840654-1
DESC
Description
2X4, S8137, 10/100, With LED
BRAND
Brand
TRP
SPEED
Speed
10/100BASET
NOP
Number of Ports
2X4
LED
Yes
LEDT
LED Type
G/G
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
OT
Operating Temperature
0 to 70 °C