??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840783-1
Bill of material
1840783-1
PN
Part Number
1840783-1
DESC
Description
1X1, 126P12, 10/100, Tab Up| Low Profile, Without LED
BRAND
Brand
TRP
SPEED
Speed
10/100BASET
NOP
Number of Ports
1X1
LED
No
HP
Height Profile
Micro
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C