??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840855-4
Bill of material
1840855-4
PN
Part Number
1840855-4
DESC
Description
2X1, Gigabit, GY/GY LEDs
BRAND
Brand
TRP
NOP
Number of Ports
2X1
PC
Port Configuration
-
SPEED
Speed
1G
LED
Yes
LEDT
LED Type
GY/GY
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A