??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840902_1
Bill of material
1840902-1
PN
Part Number
1840902-1
DESC
Description
2X6, S8V89, 10/100, PoE, Without LED
BRAND
Brand
TRP
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
2X6
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
-
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
PoE 15W