??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840969_1
Bill of material
1840969-1
PN
Part Number
1840969-1
DESC
Description
2X2, S843P2, 10/100, With LED
BRAND
Brand
TRP
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
2X2
LED
Yes
LEDT
LED Type
G/G
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
-
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
N/A