??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840981-1
Bill of material
1840981-1
PN
Part Number
1840981-1
DESC
Description
2X4, S9HG68ET, GIGABIT, PoE+, Without LED
BRAND
Brand
TRP
SPEED
Speed
1000BASET
NOP
Number of Ports
2X4
LED
No
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
OT
Operating Temperature
40 to 85 °C
PR
PoE Rating
PoEp 30W