??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1841856 - MKDSP 95/ 1-20,0-FL
Bill of material
PHOENIX CONTACT 1841856
MANUID
Product number of the Manufacturer
1841856
DESCSHORT
Short Description
PCB terminal block
DESCLONG
Long Description
PCB terminal block, nominal current: 232 A, rated voltage (III/2): 1000 V, nominal cross section: 95 mm², number of potentials: 1, number of rows: 1, number of positions per row: 1, product range: MKDSP 95/..-F, pitch: 20 mm, connection method: Screw connection with tension sleeve, screw head form: T40 Torx®, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 4 mm, number of solder pins per potential: 6, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
MKDSP 95/ 1-20,0-FL
PREVIEW
Preview
INTNO
International product number
4046356920018
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAF016
width
52 mm
BAA020
height
73 mm
AAG644
down force size
TX40
BAC740
Min. line cross section, rigid
10 mm^2
AAF726
rated current
232 A
AAP798
Application standards
IEC 60947-7-4
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
100 °C
AAF040
net weight
0.107 kg
BAB577
depth
44 mm
BAC676
Max. line cross section, flexible
95 mm^2
AAB940
min. connectable conductor cross-section multiple wire
16 mm^2
BAC677
Max. line cross section, rigid
16 mm^2
BAC739
Min. line cross section, flexible
25 mm^2
AAB789
max. connectable conductor cross-section multiple wire
25 mm^2
AAC194
Type of packaging
Cardboard
AAZ315
Rated voltage (II/2)
1000 V
AAZ316
Rated voltage (III/2)
1000 V
AAZ317
Rated voltage (III/3)
1000 V
AAZ321
Rated surge voltage (II/2)
6 kV
AAZ322
Rated surge voltage (III/2)
8 kV
AAZ323
Rated surge voltage (III/3)
8 kV
AAZ327
Grid dimensions 1
20 mm
AAT080
Pole number
1
AAP662
Number of rows
1
AAZ332
Pin length
4 mm
AAH185
assembly height
69 mm
AAB230
Type of connection conductor
Screw connection
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
6
AAZ354
Recommended drill hole diameter pin
4.800 mm
AAZ356
Pin dimensions (mm)
3 x 3
BAA097
color of housing
green
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
100 °C
AAC207
Material of the contact
Cu alloy
AAZ364
Coating PCB contact area
Tin (Sn)
AAZ542
max. connectable conductor size (AWG/KCMIL)
3/0
AAZ541
min. connectable conductor size (AWG/KCMIL)
6
AAZ340
Screw head form
TX40
AAZ342
Conductor connection direction
0 °
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
16 mm^2
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
95 mm^2
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
16 mm^2
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
95 mm^2
AAZ365
Coating conductor contact area
Tin (Sn)
AAO663
GTIN
4046356920018
AAW338
Manufacturer product designation
PCB terminal block
AAU734
Manufacturer product description
PCB terminal block, nominal current: 232 A, rated voltage (III/2): 1000 V, nominal cross section: 95 mm², number of potentials: 1, number of rows: 1, number of positions per row: 1, product range: MKDSP 95/..-F, pitch: 20 mm, connection method: Screw connection with tension sleeve, screw head form: T40 Torx®, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 4 mm, number of solder pins per potential: 6, type of packaging: packed in cardboard
AAU731
Manufacturer product family
MKDSP 95/..-F
AAO057
Product type
MKDSP 95/ 1-20,0-FL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85369010
COO
Country of origin
SK
DEEPLINK
Deeplink
Deeplink