??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
184L Hub City Models - 180 Series
Bill of material
0220-06549
PN
Part No.
0220-06549
MN
Model Number
184L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
56C
OD
Output Diameter
0.750 Inch
DESCRIPTION
Description
184L 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
1.7510 Inch
A
2.65 Inch
B
1.3740 Inch
D
1.875 Inch
E
5.0 Inch
H
2.27 Inch
I
4.00 Inch
J
J Keyway
3/16 x 3/32
K
5.875 Inch
L
L Pilot Dia
4.502 Inch
M
0.6250 Inch
N
5.5 Inch
O
0.41 Inch
P
Push
Slots
R
0.190 Inch
S
7.00 Inch
T
3.500 Inch
U
0.7495 Inch
V
1.780 Inch
W
1.54 Inch
X
X Keyway
3/16 x 3/32
Y
1.41 Inch
AA
3.125 Inch
BB
1.5625 Inch
CC
1.625 Inch
DD
0.8125 Inch
EE
1/4 NC
FF
0.5 Inch
GG
0.5 Inch
HH
4.188 Inch
JJ
2.094 Inch
KK
2.750 Inch
LL
1.375 Inch
MM
5/16 NC
NN
0.75 Inch
WTL
Wt.
16 Lbs