??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1853531 - VC-AML 6
Bill of material
PHOENIX CONTACT 1853531
MANUID
Product number of the Manufacturer
1853531
DESCSHORT
Short Description
Contact insert
DESCLONG
Long Description
Contact insert, Range of articles: VARIOCON, Contact insert, housing material: Polyamide, color: light grey, number of positions: 6, rated voltage: 250, rated current: 10 A, Connection method: PCB connection, Type of contact: Pin. Connectors may only be connected/disconnected when under no load.
MANUTYPEDESC
Manufacturer Type Description
VC-AML 6
PREVIEW
Preview
INTNO
International product number
4017918132897
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4017918132897
AAW338
Manufacturer product designation
Contact insert
AAU734
Manufacturer product description
Contact insert, Range of articles: VARIOCON, Contact insert, housing material: Polyamide, color: light grey, number of positions: 6, rated voltage: 250, rated current: 10 A, Connection method: PCB connection, Type of contact: Pin. Connectors may only be connected/disconnected when under no load.
AAU731
Manufacturer product family
VARIOCON
AAO057
Product type
VC-AML 6
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink