??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1857995-1
Bill of material
1857995-1
PN
Part Number
1857995-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1857995-1
TEINTERNALDESCRIPTION
TE Internal Description
Z-PACKB F-HDR.125P, EON
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
BACKPLANEINTERFACETYPE
Backplane Interface Type
2mm HM
NUMBEROFCOLUMNS
Number of Columns
25
NUMBEROFROWS
Number of Rows
5
BACKPLANEARCHITECTURE
Backplane Architecture
Mezzanine
NUMBEROFPOSITIONS
Number of Positions
125
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
DATARATEGBS
Data Rate
<=1 Gbs
CROSSTALKVERSION
Crosstalk Version
Standard
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTTYPE
Contact Type
Socket
COMPACTPCIDESIGNATION
CompactPCI Designation
None
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
FEEDTHROUGHPOSTLENGTHMM
Feedthrough Post Length
3.3 mm
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
2 mm [ .078 in ] Pitch
HOUSINGCOLOR
Housing Color
Gray
BACKPLANEMODULELENGTHMM
Backplane Module Length
50 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
SHIELDED
Shielded
Yes
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ADVANCEDTCASPECIFIEDPRODUCT
AdvancedTCA Specified Product
No
PACKAGINGMETHOD
Packaging Method
Tube
COMMENT
Comment
Female connector with pre-installed shield.