??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
LILAI Chain
Description
1873 - Tracks
Bill of material
1873-K600-R500-160-1
CRN
Curved rail name
SERIES
Series
1873 Series
RT
Rail type
PN
Product name
Curved Track Rail
MATERIAL
Material
The material is ultra-high molecular weight polyethylene, the color is black
TEMPERATURE
Temperature
The operating temperature is -30℃~90℃.
BRA
Bent rail angle
°
CRM
Curved rail model
R
Minimum center radius of curved rail
W
Curved rail width
T
Curved track spacing
0