??
Catalog navigation
下载CAD模型
预览
3D
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
188-0030_BPZ:188-0030
Bill of material
BPZ:188-0030
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
Thermostat, Pneumatic, Unit Mounted, DA/RA, Heat/Cool, Liquid Filled Bulb.
SA110ID05
Product type (ASN)
HEATING/COOLING 40 SCIM
SA100ID04
Product indentification
Without display
BUSPROTOCOL
BUS protocol
SA700ID005
Min. ambient temperature (in operation)
0.000 F
SA700ID006
Man. ambient temperature (in operation)
0.000 F
SA700ID011
Min. ambient humidity (in operation)
0.000 % r.F.
SA700ID012
Max. ambient humidity (in operation)
0.000 % r.F.
SA71015ID004
Width
0.000 英寸
SA71015ID005
Depth
0.000 英寸
SA71015ID006
Height
0.000 英寸
SA71015ID007
mass (net)
0.000 lb
SA460ID03
Housing front color
F
SA810ID03
Producer order number
BPZ:188-0030
SA810ID04
DATANORM number
BPZ:188-0030
SA810ID06
GTIN number
804766001376
SA810ID10
Description/supplementary text for the order number
HEATING/COOLING 40 SCIM
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer catalog
20220413
ETIMCLASSC
ETIM classcode
EC010927
ETIMCLASSN
ETIM classname
Room thermostat
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11
OMNICLASS
OmniClass title
Temperature Measuring Instrument And Controls
UNICLASSC
UNICLASS code
Pr_75_50_18
SA010ID02
Sheet number of the guideline
52
SA110ID04
Operating and monitoring systems series designation
134..