??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1883734-1
Bill of material
1883734-1
PN
Part Number
1883734-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1883734-1
TEINTERNALDESCRIPTION
TE Internal Description
A600, SZ2, RCPT 11Q1110T1011Q2
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
2
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
1
RELEASESTYLE
Release Style
Front
SHELLFINISH
Shell Finish
Chromate Conversion Coating
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
11Q2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
11Q11
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
11Q11
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Clinch Nut
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CLINCHNUTQUANTITY
Clinch Nut Quantity
4
CLINCHNUTSIZE
Clinch Nut Size
4-40
COMMENT
Comment
Front releaseremove size 22 contacts - all other contact sizes rear releaseremove.