??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1883737-2
Bill of material
1883737-2
PN
Part Number
1883737-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1883737-2
TEINTERNALDESCRIPTION
TE Internal Description
A600, SZ 2, RCPT, 15015013C2
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
2
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
11
NUMBEROFPOSITIONS
Number of Positions
313
RELEASESTYLE
Release Style
Front
SHELLFINISH
Shell Finish
Chemical Conversion Coating
CONTACTTYPE
Contact Type
Pin
CONTACTTYPEMODULEC
Contact Type (Module C)
Pin
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
13C2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
150
CONTACTTYPEMODULEA
Contact Type (Module A)
Pin
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
150
CONTACTTYPEMODULEB
Contact Type (Module B)
Pin
SIGNALCONTACTS
Signal Contacts
With
HARDWARETYPE
Hardware Type
Screw
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange with Mounting Holes
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount