??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1884775 - VC-D4-BU65-PE-R
Bill of material
PHOENIX CONTACT 1884775
MANUID
Product number of the Manufacturer
1884775
DESCSHORT
Short Description
Contact insert
DESCLONG
Long Description
Contact insert, Range of articles: VARIOCON, Contact insert, type: VC4, housing material: PA, number of positions: 65, min. conductor cross section: 0.14 mm², max. conductor cross section: 1.5 mm², rated voltage: 250, rated current: 10 A, Connection method: Crimp connection, Type of contact: Socket. Connectors may only be connected/disconnected when under no load.
MANUTYPEDESC
Manufacturer Type Description
VC-D4-BU65-PE-R
PREVIEW
Preview
INTNO
International product number
4017918164881
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
AAO663
GTIN
4017918164881
AAW338
Manufacturer product designation
Contact insert
AAU734
Manufacturer product description
Contact insert, Range of articles: VARIOCON, Contact insert, type: VC4, housing material: PA, number of positions: 65, min. conductor cross section: 0.14 mm², max. conductor cross section: 1.5 mm², rated voltage: 250, rated current: 10 A, Connection method: Crimp connection, Type of contact: Socket. Connectors may only be connected/disconnected when under no load.
AAU731
Manufacturer product family
VARIOCON
AAO057
Product type
VC-D4-BU65-PE-R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink