??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1885994 - Q-FSMA-KT
Bill of material
PHOENIX CONTACT 1885994
MANUID
Product number of the Manufacturer
1885994
DESCSHORT
Short Description
F-SMA connector
DESCLONG
Long Description
F-SMA connector, degree of protection: IP20, number of positions: 1
MANUTYPEDESC
Manufacturer Type Description
Q-FSMA-KT
PREVIEW
Preview
INTNO
International product number
4017918613815
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAD875
Net weight
16.200 g
AAO663
GTIN
4017918613815
AAW338
Manufacturer product designation
F-SMA connector
AAU734
Manufacturer product description
QUICKON-FSMA plug, for polymer fibers, 4-part set
AAO057
Product type
Q-FSMA-KT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink