??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1886702 - VC-MP-T4-Z-M25
Bill of material
PHOENIX CONTACT 1886702
MANUID
Product number of the Manufacturer
1886702
DESCSHORT
Short Description
Sleeve housing
DESCLONG
Long Description
Sleeve housings, Range of articles: VARIOCON, Sleeve housing, type: VC4, housing material: Zinc die-cast, color: gray. When using fiber optics, the bending radii of the cable manufacturers must be observed.
MANUTYPEDESC
Manufacturer Type Description
VC-MP-T4-Z-M25
PREVIEW
Preview
INTNO
International product number
4017918848125
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
26
AAP798
Application standards
not available
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
not available
BAA351
color
Grey
BAF016
width
113.606574 mm
BAA020
height
37.8 mm
AAF040
net weight
0.353 kg
BAB577
depth
111 mm
AAB373
Type of interlock
Screw
AAC108
Degree of protection (IP), mounted
IP67
BAA097
color of housing
Grey
AAS461
Size
VC4
AAB515
seal present
Yes
AAB396
Design of housing surface
Not applicable
BAC461
material of housing
Zink print cast
AAS460
Size of connection thread
M25
AAG062
number of conduit inlets
1
AAB504
Housing coating
not relevant
AAS459
Corrosion resistance
not relevant
AAS463
Support present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
AAB737
screwed cable gland present
No
AAC218
EMC design present
Yes
AAS462
Mounting method of the cable gland
metric
AAM489
shackle position
Without
AAP372
number of cable inlets
1
AAB408
Design of housing
Sleeve housing
AAO663
GTIN
4017918848125
AAW338
Manufacturer product designation
Sleeve housing
AAU734
Manufacturer product description
Sleeve housings, Range of articles: VARIOCON, Sleeve housing, type: VC4, housing material: Zinc die-cast, color: gray. When using fiber optics, the bending radii of the cable manufacturers must be observed.
AAU731
Manufacturer product family
VARIOCON
AAO057
Product type
VC-MP-T4-Z-M25
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink