??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1886757 - VC-SD-T4
Bill of material
PHOENIX CONTACT 1886757
MANUID
Product number of the Manufacturer
1886757
DESCSHORT
Short Description
Protective cover
DESCLONG
Long Description
Protective cover, Protective cover, type: VC4, housing material: PA 6, color: gray
MANUTYPEDESC
Manufacturer Type Description
VC-SD-T4
PREVIEW
Preview
INTNO
International product number
4017918908447
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
AAP798
Application standards
not available
BAC140
Combustibility class
V0
BAB392
certificate/approval
EAC
BAA018
length
104 mm
AAB373
Type of interlock
Screw
AAC108
Degree of protection (IP), mounted
IP65
BAA039
max. operating ambient temperature
80 °C
AAS461
Size
VC4
AAB515
seal present
No
AAS475
Captivity element present
No
AAB396
Design of housing surface
not relevant
BAD449
Locking present
Yes
BAC461
material of housing
PA
AAO663
GTIN
4017918908447
AAW338
Manufacturer product designation
Protective cover
AAU734
Manufacturer product description
Protective cover, Protective cover, type: VC4, housing material: PA 6, color: gray
AAO057
Product type
VC-SD-T4
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink