??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1913687 - Snap-in flush handle 90 x 40 mm
Bill of material
19-1-3687
PREVIEW
REF
Reference
19-1-3687
MATERIAL
Material
ABS
FINISH
Finish
black
A
90 mm
B
40 mm
C
16 mm
WEIGHT
weight
11 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25795-snap-in-flush-handle-90-x-40-mm.html