??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1928070000 - TS15 98 KLIPPON POK2 CSS
Bill of material
Weidmueller 1928070000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1928070000
MANUTYPEDESC
Manufacturer Type Description
TS15 98 KLIPPON POK2 CSS
DESCSHORT
Short Description
Terminal rail, without slot, Klippon POK, 15 x 7.5 x 98 mm, Steel, galvanized, chromium-plated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4032248577057
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
98 mm
BAA020
height
15 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 15 mm
BAE496
min. thickness
1 mm
BAF016
width
7.500 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.018 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL