??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1929478 - FOPT 2,2-T/E
Bill of material
PHOENIX CONTACT 1929478
MANUID
Product number of the Manufacturer
1929478
DESCSHORT
Short Description
FO PCB terminal block
DESCLONG
Long Description
PCB terminal block, nominal cross section: 0 mm², number of potentials: 1, number of rows: 1, number of positions per row: 1, product range: FOPT, pitch: 10.16 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, number of solder pins per potential: 4, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
FOPT 2,2-T/E
PREVIEW
Preview
INTNO
International product number
4017918727390
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
AAC820
Min. operating temperature
0 °C
AAC821
Max. operating temperature
70 °C
AAF040
net weight
0.002 kg
AAC194
Type of packaging
Cardboard
AAZ327
Grid dimensions 1
10.160 mm
AAT080
Pole number
1
AAP662
Number of rows
1
AAH185
assembly height
11 mm
AAB230
Type of connection conductor
Push-in connection
AAZ352
Number of solder pins per pole
4
BAA097
color of housing
green
AAZ360
lower limit temperature
0 °C
AAZ361
upper limit temperature
70 °C
AAC207
Material of the contact
Cu alloy
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ342
Conductor connection direction
0 °
AAB370
Type of printed-circuit fastening
Add-on housing
AAO663
GTIN
4017918727390
AAW338
Manufacturer product designation
FO PCB terminal block
AAU734
Manufacturer product description
PCB terminal block, nominal cross section: 0 mm², number of potentials: 1, number of rows: 1, number of positions per row: 1, product range: FOPT, pitch: 10.16 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, number of solder pins per potential: 4, type of packaging: packed in cardboard
AAU731
Manufacturer product family
FOPT
AAO057
Product type
FOPT 2,2-T/E
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink