피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
English
English
1932389-1
TE Connectivity
Connectors
Modular Jacks & Plugs RJ45 RJ11 RJ25_new
RJ45 Connectors
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{teconnectivity/connectors/modular_jacks_and_plugs_rj45_rj11_rj25_new/rj45_connectors/1932389_1.prj},{NB=1932389-1},{PN=1932389-1},{NUMBEROFPOSITIONS=8},{NUMBEROFLOADEDPOSITIONS=8},{NUMBEROFPANELGROUNDTABS=8},{NUMBEROFPCBGROUNDTABS=4},{PACKAGINGQUANTITY=80},{SHA256=gK9ZMIiXiQYTu8CJLCDrnzUE4Z+2D5LL9pcCjMD8fis=},{INAME=19323892d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1932389-1
Bill of material
1932389-1
PN
Part Number
1932389-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1932389-1
TEINTERNALDESCRIPTION
TE Internal Description
INV MJ,1X2,PNL GRD,SHLD
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
MODULARJACKPLUGINTERFACETYPE
Modular Jack & Plug Interface Type
RJ45
MODULARJACKSPLUGSPRODUCTS
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
MODULARCONNECTORSTYLE
Modular Connector Style
Jack
GROUNDINGOPTIONS
Grounding Options
PCB and Panel Ground
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORSCONNECTORCOMPONENTSTYPE
Connectors & Connector Components Type
Connector
KEYED
Keyed
No
PORTCONFIGURATION
Port Configuration
Multiple Ports
PORTMATRIXCONFIGURATION
Port Matrix Configuration
1 x 2
CONNECTORCONTACTDENSITY
Connector Contact Density
Standard
MULTIPLEPORTCONFIGURATION
Multiple Port Configuration
Ganged
STATUSINDICATOR
Status Indicator
None
NUMBEROFPOSITIONS
Number of Positions
8
NUMBEROFLOADEDPOSITIONS
Number of Loaded Positions
8
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPANELGROUNDTABS
Number of Panel Ground Tabs
8
NUMBEROFPCBGROUNDTABS
Number of PCB Ground Tabs
4
SHIELDMATERIAL
Shield Material
Copper Zinc Alloy
SHIELDPLATINGMATERIAL
Shield Plating Material
Nickel
MODULARJACKLATCHORIENTATION
Modular Jack Latch Orientation
Inverted - Latch Up
CONNECTORPROFILE
Connector Profile
Standard
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5
A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
1.27 um [ 50 uin ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PANELMOUNTFEATURE
Panel Mount Feature
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
MATINGENTRYLOCATION
Mating Entry Location
Side
CENTERLINEPITCH
Centerline
1.02 mm [ .04 in ]
Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
High Temperature Thermoplastic
PCBTAILLENGTH
PCB Tail Length
2.2 mm [ .087 in ]
CONNECTORHEIGHT
Connector Height
13.35 mm [ .525 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85
C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 185, -40 - 185
F
SHIELDED
Shielded
Yes
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PERFORMANCECATEGORY
Performance Category
Cat 5
PACKAGINGQUANTITY
Packaging Quantity
80
PACKAGINGMETHOD
Packaging Method
Tape