??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1934220-1
Bill of material
1934220-1
PN
Part Number
1934220-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1934220-1
TEINTERNALDESCRIPTION
TE Internal Description
Tin Man Recept Assy 5 pair 10 Column
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORSTYLE
Connector Style
Receptacle
SHROUDSTYLE
Shroud Style
Unshrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SIGNALARRANGEMENT
Signal Arrangement
Differential
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
100
STACKABLE
Stackable
No
NUMBEROFPAIRS
Number of Pairs
50
NUMBEROFPOSITIONS
Number of Positions
150
NUMBEROFROWS
Number of Rows
15
NUMBEROFCOLUMNS
Number of Columns
10
BACKPLANEARCHITECTURE
Backplane Architecture
Traditional Backplane
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
PAIRSPERCOLUMN
Pairs per Column
5
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
IMPEDANCEOHM
Impedance
100 Ohm
ULVOLTAGERATINGVAC
UL Voltage Rating
250 VAC
DATARATEGBS
Data Rate
10 Gbs
NUMBEROFDIFFERENTIALPAIRSPERCOLUMN
Number of Differential Pairs per Column
5
DIFFERENTIALIMPEDANCEOHM
Differential Impedance
100 Ohm
SHIELDMATERIAL
Shield Material
Phosphor Bronze
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTSHAPEFORM
Contact Shape & Form
Dual Beam
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTTYPE
Contact Type
Receptacle
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
.5 um [ 20 uin ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.2 mm [ .087 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
GUIDEHARDWARE
Guide Hardware
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Guide Slot
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CENTERLINEPITCH
Centerline
1.9 mm [ .075 in ] Pitch
ENDWALLLOCATION
End Wall Location
None
NUMBEROFSHROUDEDSIDES
Number of Shrouded Sides
0
PCBHOLEDIAMETERMM
PCB Hole Diameter
.47 mm
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .062 in ] Recommended
CONNECTORWIDTHMM
Connector Width
31.81 mm
CONNECTORHEIGHTMM
Connector Height
24.4 mm
ROWTOROWSPACING
Row-to-Row Spacing
1.4 mm [ .055 in ]
CONNECTORLENGTHMM
Connector Length
19.15 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 90 C [ -85 - 194 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
ULRATING
UL Rating
Recognized
AGENCYSTANDARD
AgencyStandard
UL
ULFILENUMBER
UL File Number
E28476
PACKAGINGMETHOD
Packaging Method
Box & Tube, Tube