??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1934300-1
Bill of material
1934300-1
PN
Part Number
1934300-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1934300-1
TEINTERNALDESCRIPTION
TE Internal Description
Tin Man hader Assy 3x8 Left
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORSTYLE
Connector Style
Plug
SHROUDSTYLE
Shroud Style
Partially Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
SIGNALARRANGEMENT
Signal Arrangement
Differential
BACKPLANEMODULETYPE
Backplane Module Type
Left
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
48
STACKABLE
Stackable
No
NUMBEROFPAIRS
Number of Pairs
24
NUMBEROFPOSITIONS
Number of Positions
72
NUMBEROFROWS
Number of Rows
9
NUMBEROFCOLUMNS
Number of Columns
8
BACKPLANEARCHITECTURE
Backplane Architecture
Traditional Backplane
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
PAIRSPERCOLUMN
Pairs per Column
3
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
IMPEDANCEOHM
Impedance
100 Ohm
ULVOLTAGERATINGVAC
UL Voltage Rating
250 VAC
DATARATEGBS
Data Rate
10 Gbs
NUMBEROFDIFFERENTIALPAIRSPERCOLUMN
Number of Differential Pairs per Column
3
DIFFERENTIALIMPEDANCEOHM
Differential Impedance
100 Ohm
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTSHAPEFORM
Contact Shape & Form
Rectangular Post
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 29.92 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
.5 um [ 20 uin ]
CONTACTMATINGAREALENGTH
Contact Mating Area Length
6 mm [ .236 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.5 mm [ .098 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
GUIDEHARDWARE
Guide Hardware
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Guide Slot
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CENTERLINEPITCH
Centerline
1.9 mm [ .075 in ] Pitch
ENDWALLLOCATION
End Wall Location
Left
NUMBEROFSHROUDEDSIDES
Number of Shrouded Sides
3
PCBHOLEDIAMETERMM
PCB Hole Diameter
.47 mm
CONNECTORWIDTHMM
Connector Width
16 mm
CONNECTORHEIGHTMM
Connector Height
11.8 mm
ROWTOROWSPACING
Row-to-Row Spacing
1.4 mm [ .055 in ]
CONNECTORLENGTHMM
Connector Length
16.3 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 90 C [ -85 - 194 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
AGENCYSTANDARD
AgencyStandard
UL
ULFILENUMBER
UL File Number
E28476
ULRATING
UL Rating
Recognized
PACKAGINGMETHOD
Packaging Method
Box & Tube, Tube