??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1938700000 - SAI-AU M12 SB 4AO
Bill of material
Weidmueller 1938700000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1938700000
MANUTYPEDESC
Manufacturer Type Description
SAI-AU M12 SB 4AO
DESCSHORT
Short Description
Sensor-actuator interfaces
DESCLONG
Long Description
Distributor for connecting sensors and actuators in the system. The mechanical robustness of the housing meets the high requirements of the industry and is resistant to aggressive agents, vibration, shock, temperature, water and dust.
GTIN
4032248612680
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP67
AAF040
Mass
0.273 kg
AAD931
customs tariff number (TARIC)
85372099
URL
URL