svenska
中文 (繁體)
English
Weidmueller 1938730000
Weidmüller
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Field bus, decentralized peripheral
Field bus, decentralized peripheral - function-/technology module
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{weidmueller_qs/27/24/26/05/1938730000.prj},{NB=1938730000},{MANUID=1938730000},{AAF040=0.308},{AAD931=85372099},{AAO676=1938730000},{AAO663=4032248612710},{PREVIEW=../../../../_pool_/b8/97/19387300009999.png},{MANUTYPEDESC=SAI-AU M12 SB 2COUNTER},{DESCSHORT=Sensor-actuator interfaces},{DESCLONG=Distributor for connecting sensors and actuators in the system. The mechanical robustness of the housing meets the high requirements of the industry and is resistant to aggressive agents, vibration, shock, temperature, water and dust.},{GTIN=4032248612710},{MANUNAME=Weidmueller Group},{BAG975=IP67},{URL=URL},{KEYWORD=Sensor-actuator interfaces},{AAO677=Weidmueller Group},{AAO057=SAI-AU M12 SB 2COUNTER},{AAW338=Sensor-actuator interfaces}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1938730000 - SAI-AU M12 SB 2COUNTER
Bill of material
Weidmueller 1938730000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1938730000
MANUTYPEDESC
Manufacturer Type Description
SAI-AU M12 SB 2COUNTER
DESCSHORT
Short Description
Sensor-actuator interfaces
DESCLONG
Long Description
Distributor for connecting sensors and actuators in the system. The mechanical robustness of the housing meets the high requirements of the industry and is resistant to aggressive agents, vibration, shock, temperature, water and dust.
GTIN
4032248612710
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP67
AAF040
Mass
0.308
kg
AAD931
customs tariff number (TARIC)
85372099
URL
URL