??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
194264-1
Bill of material
194264-1
PN
Part Number
194264-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
194264-1
TEINTERNALDESCRIPTION
TE Internal Description
PIN ASSY.;SIZE 16 SOLDER TAIL
POWERCONTACTTYPE
Power Contact Type
Contact
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONTACTSHAPEFORM
Contact Shape & Form
Round
CONTACTTYPE
Contact Type
Pin
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Silver
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Silver
CONTACTSIZE
Contact Size
16
TERMINATIONTYPE
Termination Type
Solder Tab
POSTSIZE
Post Size
1.57 mm [ .062 in ]
CIRCUITAPPLICATION
Circuit Application
Power
PACKAGINGMETHOD
Packaging Method
Loose Piece
PACKAGINGQUANTITY
Packaging Quantity
1250
FORUSEWITH
For Use With
CMC (Circular Metal Connector), CMPC (Circular Multipin Connector), CPC Connectors, Drawer Connectors, G Series Connectors, M Series Connectors
COMMENT
Comment
Mates with Socket Part Number 193846-2 (Tape Mounted) and 193846-1 (Loose Piece).