??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
1973338 - Flush handle 120 x 91 mm
Bill of material
19-7-3338
PREVIEW
REF
Reference
19-7-3338
MATERIAL
Material
aluminium
FINISH
Finish
raw
A
120 mm
B
91 mm
C
71.5 mm
WEIGHT
weight
145 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25810-flush-handle-120-x-91-mm.html