??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
1973605 - Flush handles 105 x 63.5 mm
Bill of material
19-7-3605
PREVIEW
REF
Reference
19-7-3605
MATERIAL
Material
aluminium
FINISH
Finish
raw
A
105 mm
B
63.5 mm
C
46 mm
WEIGHT
weight
123 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25809-flush-handles-105-x-63-5-mm.html