??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973606 - Flush handle 150 x 105 mm
Bill of material
19-7-3606
PREVIEW
REF
Reference
19-7-3606
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
150 mm
B
105 mm
WEIGHT
weight
450 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25811-flush-handle-150-x-105-mm.html