??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973642 - Screw-on flush handle 101 x 52 mm
Bill of material
19-7-3642
PREVIEW
REF
Reference
19-7-3642
MATERIAL
Material
ABS
FINISH
Finish
grey
A
101 mm
B
52 mm
C
15 mm
WEIGHT
weight
20 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25796-screw-on-flush-handle-101-x-52-mm.html