??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973643 - Flush handle 194 x 76 mm
Bill of material
19-7-3643
PREVIEW
REF
Reference
19-7-3643
MATERIAL
Material
zinc die-cast
FINISH
Finish
silver varnish / black
A
194 mm
B
76 mm
C
20.5 mm
WEIGHT
weight
310 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25805-flush-handle-194-x-76-mm.html