??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973667 - Screw-on flush handle 131 x 79 mm
Bill of material
19-7-3667
PREVIEW
REF
Reference
19-7-3667
MATERIAL
Material
ABS
FINISH
Finish
black
A
131 mm
B
79 mm
C
58 mm
WEIGHT
weight
45 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25798-screw-on-flush-handle-131-x-79-mm.html