??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1973688 - Flush handle with fixing clips 110 x 56.3 mm
Bill of material
19-7-3688
PREVIEW
REF
Reference
19-7-3688
MATERIAL
Material
ABS
FINISH
Finish
black
A
110 mm
B
56.3 mm
C
18 mm
WEIGHT
weight
32 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25797-flush-handle-with-fixing-clips-110-x-56-3-mm.html