??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
1973689 - Flush handle with fixing clips 187 x 79 mm
Bill of material
19-7-3689
PREVIEW
REF
Reference
19-7-3689
MATERIAL
Material
ABS
FINISH
Finish
black
A
187 mm
B
79 mm
C
22 mm
WEIGHT
weight
85 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25802-flush-handle-with-fixing-clips-187-x-79-mm.html