??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pinet
Description
1973814 - Retractable flush handles in stainless steel
Bill of material
19-7-3814
PREVIEW
REF
Reference
19-7-3814
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin
A
94 mm
B
42 mm
C
24 mm
D
72 mm
E
18 mm
F
110 mm
WEIGHT
weight
55 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25808-retractable-flush-handles-in-stainless-steel.html