??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973832 - Bolt-on flush handle 120 x 62 mm
Bill of material
19-7-3832
PREVIEW
REF
Reference
19-7-3832
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin
A
120 mm
B
62 mm
C
16 mm
WEIGHT
weight
60 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25800-bolt-on-flush-handle-120-x-62-mm.html