??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1973845 - Bolt-on flush handle 138 x 88 mm
Bill of material
19-7-3845
PREVIEW
REF
Reference
19-7-3845
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin
A
138 mm
B
88 mm
C
26 mm
WEIGHT
weight
170 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30341-bolt-on-flush-handle-138-x-88-mm.html