??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1981536-1
Bill of material
1981536-1
PN
Part Number
1981536-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1981536-1
TEINTERNALDESCRIPTION
TE Internal Description
REC ASSY 1.5 MINI CT SF HYBRID DRAWER
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
18
NUMBEROFROWS
Number of Rows
2
DRAWERSTYLE
Drawer Style
Hybrid, Mini CT, Snap-Fit
CONTACTBASEMATERIAL
Contact Base Material
Brass
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
CrimpIDC
PANELMOUNTFEATURE
Panel Mount Feature
With
MATINGRETENTION
Mating Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
HOUSINGMATERIAL
Housing Material
PBT GF
CENTERLINEPITCH
Centerline
1.5 mm [ .059 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
CONNECTORHEIGHTMM
Connector Height
35.4 mm
ROWTOROWSPACING
Row-to-Row Spacing
10.3 mm [ .406 in ]
CONNECTORLENGTHMM
Connector Length
34.2 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray