??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1996090-1
Bill of material
1996090-1
PN
Part Number
1996090-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1996090-1
TEINTERNALDESCRIPTION
TE Internal Description
A600,PLUG ASSY,SZ 2,15011Q1113C2 RR
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Kit
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
2
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
88
RELEASESTYLE
Release Style
Rear
SHELLPLATINGMATERIAL
Shell Plating Material
Electroless Nickel
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
13C2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
11Q11
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
150
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange with Mounting Holes
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel