??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1996253-1
Bill of material
1996253-1
PN
Part Number
1996253-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1996253-1
TEINTERNALDESCRIPTION
TE Internal Description
A600,SZ2R,120TBLNK85,eNi,10
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Kit
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
2
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
130
RELEASESTYLE
Release Style
Front
SHELLPLATINGMATERIAL
Shell Plating Material
Electroless Nickel
CONTACTTYPE
Contact Type
Socket
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
85
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
Blank (Dummy)
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
120T2
HARDWARETYPE
Hardware Type
Flathead Screws
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Clinch Nut
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CLINCHNUTQUANTITY
Clinch Nut Quantity
10
CLINCHNUTSIZE
Clinch Nut Size
11841