??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK505060R0000
Bill of material
1SNK505060R0000
PN
Part Number
1SNK505060R0000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1SNK505060R0000
TEINTERNALDESCRIPTION
TE Internal Description
ZS4-YL
MODULARTERMINALBLOCKPRODUCTTYPE
Modular Terminal Block Product Type
Screw Clamp Terminal Block
NUMBEROFCIRCUITS
Number of Circuits
1
BLOCKCONFIGURATION
Block Configuration
Feed-Through
NUMBEROFPOSITIONS
Number of Positions
2
NUMBEROFLEVELS
Number of Levels
1
GAUGETYPE
Gauge Type
A3-B3
CURRENTRATINGIECA
Current Rating IEC
32 A
CURRENTRATINGULA
Current Rating UL
20 A
DIELECTRICTESTVOLTAGEV
Dielectric Test Voltage
2200 V
VOLTAGERATINGCSAV
Voltage Rating CSA
600 V
OPERATINGVOLTAGERATINGULCSAMAXMAINCIRCUITV
Operating Voltage Rating UL & CSA (Max) - Main Circuit
600 V
VOLTAGERATINGIECV
Voltage Rating IEC
1000 V
SHORTTIMEWITHSTANDINGCURRENTRATING1SA
Short-Time Withstanding Current Rating @ 1s
480 A
POWERLOSSW
Power Loss
1 W
CURRENTRATINGCSAA
Current Rating CSA
20 A
IMPULSEWITHSTANDINGVOLTAGERATINGIECV
Impulse Withstanding Voltage Rating IEC
8000 V
PRODUCTWEIGHT
Product Weight
8.8 g [ .346 oz ]
CONNECTORMOUNTINGTYPE
Connector Mounting Type
DIN Rail
DINRAILMOUNTINGTYPE
DIN Rail Mounting Type
TH35-15, TH35-7.5
HOUSINGMATERIAL
Housing Material
Polyamide
HOUSINGCOLOR
Housing Color
Yellow
PRODUCTHEIGHTMM
Product Height
53 mm
PRODUCTLENGTH
Product Length
47.3 mm [ 1.86 in ]
PRODUCTDEPTHMM
Product Depth
47.3 mm
TOOLSIZE
Tool Size
3.5 mm [ .138 in ]
RATEDCROSSSECTIONAWG
Rated Cross Section
12 AWG
RATEDCROSSSECTIONMM2
Rated Cross Section
4 mm2
PRODUCTSPACING
Product Spacing
5.2 mm [ .205 in ]
MAINCIRCUITCAPACITY1FLEXIBLECONDUCTORPERSCREWCLAMPAWG
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
24 - 12 AWG
MAINCIRCUITCAPACITY2RIGIDSTRANDEDCONDUCTORSPERSCREWCLAMPMM2
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
.2 - 1.5 mm2
MAINCIRCUITCAPACITYTWINFERRULEPERSCREWCLAMPAWG
Main Circuit Capacity - Twin Ferrule per Screw Clamp
24 - 16 AWG
MAINCIRCUITCAPACITY2FLEXIBLECONDUCTORSPERSCREWCLAMPMM2
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
.2 - 1.5 mm2
MAINCIRCUITCAPACITY1RIGIDSTRANDEDCONDUCTORPERSCREWCLAMPAWG
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
24 - 12 AWG
MAINCIRCUITCAPACITY2RIGIDSTRANDEDCONDUCTORSPERSCREWCLAMPAWG
Main Circuit Capacity - 2 Rigid Stranded Conductors per Screw Clamp
24 - 16 AWG
WIRESTRIPPINGLENGTH
Wire Stripping Length
10.5 mm [ .413 in ]
MAINCIRCUITCAPACITY1RIGIDSTRANDEDCONDUCTORPERSCREWCLAMPMM2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Screw Clamp
.2 - 4 mm2
MAINCIRCUITCAPACITY1INSULATEDFERRULEPERSCREWCLAMPAWG
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
24 - 14 AWG
MAINCIRCUITCAPACITY2FLEXIBLECONDUCTORSPERSCREWCLAMPAWG
Main Circuit Capacity - 2 Flexible Conductors per Screw Clamp
24 - 16 AWG
MAINCIRCUITCAPACITY1NONINSULATEDFERRULEPERSCREWCLAMPMM2
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
.22 - 4 mm2
MAINCIRCUITCAPACITY1NONINSULATEDFERRULEPERSCREWCLAMPAWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Screw Clamp
24 - 12 AWG
MAINCIRCUITCAPACITY1INSULATEDFERRULEPERSCREWCLAMPMM2
Main Circuit Capacity - 1 Insulated Ferrule per Screw Clamp
.22 - 2.5 mm2
MAINCIRCUITCAPACITY1FLEXIBLECONDUCTORPERSCREWCLAMPMM2
Main Circuit Capacity - 1 Flexible Conductor per Screw Clamp
.22 - 4 mm2
MAINCIRCUITCAPACITYTWINFERRULEPERSCREWCLAMPMM2
Main Circuit Capacity - Twin Ferrule per Screw Clamp
.22 - 1.5 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
INSTALLATIONTEMPERATURERANGE
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
STORAGETEMPERATURERANGE
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
IPRATING
IP Rating
IP20