??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1SNK705312R0000
Bill of material
1SNK705312R0000
PN
Part Number
1SNK705312R0000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1SNK705312R0000
TEINTERNALDESCRIPTION
TE Internal Description
ZK2.5-S-4P
MODULARTERMINALBLOCKPRODUCTTYPE
Modular Terminal Block Product Type
PI-Spring Terminal Block
NUMBEROFCIRCUITS
Number of Circuits
1
BLOCKCONFIGURATION
Block Configuration
Disconnect
NUMBEROFPOSITIONS
Number of Positions
4
NUMBEROFLEVELS
Number of Levels
1
GAUGETYPE
Gauge Type
A2 2.3 mm Dia.
CURRENTRATINGIECA
Current Rating IEC
20 A
CURRENTRATINGULA
Current Rating UL
20 A
VOLTAGERATINGCSAV
Voltage Rating CSA
300 V
OPERATINGVOLTAGERATINGULCSAMAXMAINCIRCUITV
Operating Voltage Rating UL & CSA (Max) - Main Circuit
300 V
VOLTAGERATINGIECV
Voltage Rating IEC
630 V
SHORTTIMEWITHSTANDINGCURRENTRATING1SA
Short-Time Withstanding Current Rating @ 1s
300 A
POWERLOSSW
Power Loss
1.28 W
CURRENTRATINGCSAA
Current Rating CSA
14 A
IMPULSEWITHSTANDINGVOLTAGERATINGIECV
Impulse Withstanding Voltage Rating IEC
6000 V
PRODUCTWEIGHT
Product Weight
11.14 g [ .438 oz ]
CONNECTORMOUNTINGTYPE
Connector Mounting Type
DIN Rail
DINRAILMOUNTINGTYPE
DIN Rail Mounting Type
TH35-15, TH35-7.5
HOUSINGMATERIAL
Housing Material
Polyamide
HOUSINGCOLOR
Housing Color
Gray
PRODUCTHEIGHTMM
Product Height
86.1 mm
PRODUCTLENGTH
Product Length
44.8 mm [ 1.764 in ]
PRODUCTDEPTHMM
Product Depth
44.8 mm
TOOLSIZE
Tool Size
3.5 mm [ .138 in ]
RATEDCROSSSECTIONAWG
Rated Cross Section
12 AWG
RATEDCROSSSECTIONMM2
Rated Cross Section
2.5 mm2
PRODUCTSPACING
Product Spacing
5.2 mm [ .205 in ]
MAINCIRCUITCAPACITY1INSULATEDFERRULEPERSPRINGCLAMPAWG
Main Circuit Capacity - 1 Insulated Ferrule per Spring Clamp
26 - 14 AWG
MAINCIRCUITCAPACITY1NONINSULATEDFERRULEPERSPRINGCLAMPMM2
Main Circuit Capacity - 1 Non-Insulated Ferrule per Spring Clamp
.22 - 2.5 mm2
MAINCIRCUITCAPACITY1INSULATEDFERRULEPERSPRINGCLAMPMM2
Main Circuit Capacity - 1 Insulated Ferrule per Spring Clamp
.22 - 2.5 mm2
MAINCIRCUITCAPACITY1NONINSULATEDFERRULEPERSPRINGCLAMPAWG
Main Circuit Capacity - 1 Non-Insulated Ferrule per Spring Clamp
26 - 14 AWG
WIRESTRIPPINGLENGTH
Wire Stripping Length
11 mm [ .433 in ]
MAINCIRCUITCAPACITY1FLEXIBLECONDUCTORPERSPRINGCLAMPMM2
Main Circuit Capacity - 1 Flexible Conductor per Spring Clamp
.22 - 2.5 mm2
MAINCIRCUITCAPACITYTWINFERRULEPERSPRINGCLAMPMM2
Main Circuit Capacity - Twin Ferrule per Spring Clamp
.22 - .5 mm2
MAINCIRCUITCAPACITY1RIGIDSTRANDEDCONDUCTORPERSPRINGCLAMPMM2
Main Circuit Capacity - 1 Rigid Stranded Conductor per Spring Clamp
.2 - 4 mm2
MAINCIRCUITCAPACITYTWINFERRULEPERSPRINGCLAMPAWG
Main Circuit Capacity - Twin Ferrule per Spring Clamp
26 - 20 AWG
MAINCIRCUITCAPACITY1RIGIDSTRANDEDCONDUCTORPERSPRINGCLAMPAWG
Main Circuit Capacity - 1 Rigid Stranded Conductor per Spring Clamp
26 - 12 AWG
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
INSTALLATIONTEMPERATURERANGE
Installation Temperature Range
-5 - 40 C [ 23 - 104 F ]
STORAGETEMPERATURERANGE
Storage Temperature Range
-55 - 110 C [ -67 - 230 F ]
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
IPRATING
IP Rating
IP20