??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
2 axes - 400 X 400 - TT - A2 - 4040
Bill of material
TT-A2-I-4040
CNSORDERNO
Order number
TT-A2-I-4040
ENTYPE
Encoder Type
LBS
Lead
6 mm
SX
X Stroke
400 mm
SY
Y Stroke
400 mm
SP
Speed
1-300 mm/sec
OPTCS
Option: Connection specification
OPTAB
Actuator bracket
POSX
Position of X Slider
mm
Enter value for POSX
Position of X Slider
mm
cm
inch
ft
POSY
Position of Y Slider
mm
Enter value for POSY
Position of Y Slider
mm
cm
inch
ft