??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-164430-4
Bill of material
2-164430-4
PN
Part Number
2-164430-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-164430-4
TEINTERNALDESCRIPTION
TE Internal Description
32P.IEC-F FEM.CONN.
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
DINSIZE
DIN Size
Standard
DINLEVEL
DIN Level
II
EUROCARDCONNECTORCONFIGURATIONTYPE
Eurocard Connector Configuration Type
Type F
NUMBEROFPOSITIONS
Number of Positions
32
NUMBEROFROWS
Number of Rows
3
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFCOLUMNS
Number of Columns
16
ROWSLOADED
Rows Loaded
Z, D
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
32
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUM
Contact Mating Area Plating Material Thickness
.76 um
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5.5 A
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
22 mm [ .866 in ]
PANELMOUNTFEATURE
Panel Mount Feature
Without
MATINGALIGNMENT
Mating Alignment
Without
MATINGRETENTION
Mating Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Gray
HOUSINGMATERIAL
Housing Material
Polycarbonate GF
CENTERLINEPITCH
Centerline
5.08 mm [ .2 in ] Pitch
ROWTOROWSPACING
Row-to-Row Spacing
3.81 mm [ .15 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
PACKAGINGMETHOD
Packaging Method
Tray