您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
2-179228-7
TE Connectivity
Connectors
PCB Connectors_new
Wire-To-Board Connectors
Housings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/wire_to_board_connectors/housings/2_179228_7.prj},{NB=2-179228-7},{PN=2-179228-7},{NUMBEROFPOSITIONS=7},{NUMBEROFROWS=1},{OPERATINGVOLTAGEVAC=125},{OPERATINGVOLTAGEVDC=125},{INSULATIONRESISTANCEMOHM=1000},{DIELECTRICWITHSTANDINGVOLTAGEMAXVAC=2000},{CONTACTCURRENTRATINGMAXA=4},{PACKAGINGQUANTITY=2500},{SHA256=ISX+jnJN/MJq+TaNHPDBRyugg+3Iv5nNnHamuP/pQ00=},{INAME=22d1792282d7},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-179228-7
Bill of material
2-179228-7
PN
Part Number
2-179228-7
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-179228-7
TEINTERNALDESCRIPTION
TE Internal Description
CT CRIMP-2 REC HSG 7P BLUE
CONNECTORPRODUCTTYPE
Connector Product Type
Housing
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Board, Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
7
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEVAC
Operating Voltage
125
VAC
OPERATINGVOLTAGEVDC
Operating Voltage
125
VDC
INSULATIONRESISTANCEMOHM
Insulation Resistance
1000
MOhm
DIELECTRICWITHSTANDINGVOLTAGEMAXVAC
Dielectric Withstanding Voltage Max
2000
VAC
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
4
A
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
PCBMOUNTRETENTION
PCB Mount Retention
Without
PANELMOUNTFEATURE
Panel Mount Feature
Without
MATINGRETENTION
Mating Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
STRAINRELIEF
Strain Relief
Without
HOUSINGMATERIAL
Housing Material
Thermoplastic
CENTERLINEPITCH
Centerline
2 mm [ .079 in ]
Pitch
HOUSINGCOLOR
Housing Color
Blue
WIRESIZEAWG
Wire Size
30 - 22
AWG
CONNECTORWIDTH
Connector Width
4.6 mm [ .181 in ]
CONNECTORHEIGHT
Connector Height
6.6 mm [ .26 in ]
CONNECTORLENGTH
Connector Length
16 mm [ .6299 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
CSAFILENUMBER
CSA File Number
LR 7189
AGENCYSTANDARD
AgencyStandard
CSA, UL
ULFILENUMBER
UL File Number
E28476
PACKAGINGMETHOD
Packaging Method
BagBox
PACKAGINGQUANTITY
Packaging Quantity
2500