??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-211991-2
Bill of material
2-211991-2
PN
Part Number
2-211991-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-211991-2
TEINTERNALDESCRIPTION
TE Internal Description
RECEPT ASSY,SZ 2,ARINC 600
CONNECTORPRODUCTTYPE
Connector Product Type
Housing Kit
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
2
SEALABLE
Sealable
Yes
RELEASESTYLE
Release Style
Front
SHELLPLATINGMATERIAL
Shell Plating Material
Aluminum Alloy
SHELLFINISH
Shell Finish
Chromate Conversion Coating
CONTACTTYPE
Contact Type
Socket
CONTACTTYPEMODULEC
Contact Type (Module C)
None
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
13C2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
71C1
CONTACTTYPEMODULEA
Contact Type (Module A)
Socket
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
71C1
CONTACTTYPEMODULEB
Contact Type (Module B)
Socket
SIGNALCONTACTS
Signal Contacts
With
HARDWARETYPE
Hardware Type
Screw
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Clinch Nut
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CLINCHNUTQUANTITY
Clinch Nut Quantity
6
COMMENT
Comment
Contacts sold separately., Front releaseremove size 22 contacts- all other contact sizes rear releaseremove.