??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-292216-6
Bill of material
2-292216-6
PN
Part Number
2-292216-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-292216-6
TEINTERNALDESCRIPTION
TE Internal Description
MINI CT DR RELAY 26P V NAT
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug to Plug Relay Header
CONNECTORSYSTEM
Connector System
Wire-to-Panel
SEALABLE
Sealable
No
NUMBEROFPOSITIONS
Number of Positions
26
NUMBEROFROWS
Number of Rows
2
OPERATINGVOLTAGEVAC
Operating Voltage
50 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
50 VDC
CONTACTBASEMATERIAL
Contact Base Material
Brass
CONTACTTYPE
Contact Type
Pin
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
2 A
CONTACTLAYOUT
Contact Layout
Matrix
MATINGRETENTIONTYPE
Mating Retention Type
Locking Latch
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Latches
PANELMOUNTFEATURE
Panel Mount Feature
With
MATINGRETENTION
Mating Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
STRAINRELIEF
Strain Relief
Without
HOUSINGMATERIAL
Housing Material
Nylon 66
CENTERLINEPITCH
Centerline
1.5 mm [ .059 in ] Pitch
HOUSINGCOLOR
Housing Color
Natural
CONNECTORHEIGHT
Connector Height
11.2 mm [ .44 in ]
ROWTOROWSPACING
Row-to-Row Spacing
2 mm [ .078 in ]
PANELTHICKNESSRECOMMENDED
Panel Thickness
.81 - 1.6 mm [ .032 - .063 in ] Recommended
CONNECTORLENGTH
Connector Length
30.6 mm [ 1.204 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
APPROVEDSTANDARDS
Approved Standards
UL Recognized
CSAFILENUMBER
CSA File Number
LR 7189
CSACERTIFIED
CSA Certified
Yes
AGENCYSTANDARD
AgencyStandard
CSA, UL
ULRATING
UL Rating
Recognized
ULFILENUMBER
UL File Number
E28476
CSARATING
CSA Rating
Certified
PACKAGINGMETHOD
Packaging Method
BagBox
PACKAGINGQUANTITY
Packaging Quantity
200