??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-292254-5
Bill of material
2-292254-5
PN
Part Number
2-292254-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-292254-5
TEINTERNALDESCRIPTION
TE Internal Description
CT RELAY HDR ASSY 5P BLUE
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug to Plug Relay Header
CONNECTORSYSTEM
Connector System
Wire-to-Panel
SEALABLE
Sealable
No
NUMBEROFPOSITIONS
Number of Positions
5
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEV
Operating Voltage
125 V
CONTACTBASEMATERIAL
Contact Base Material
Brass
CONTACTTYPE
Contact Type
Pin
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
4 A
CONTACTLAYOUT
Contact Layout
In-line
MATINGRETENTIONTYPE
Mating Retention Type
Locking Latch
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Latches
PANELMOUNTFEATURE
Panel Mount Feature
With
MATINGRETENTION
Mating Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
STRAINRELIEF
Strain Relief
Without
HOUSINGMATERIAL
Housing Material
Nylon 66
CENTERLINEPITCH
Centerline
2 mm [ .078 in ] Pitch
HOUSINGCOLOR
Housing Color
Blue
CONNECTORWIDTH
Connector Width
6 mm [ .236 in ]
CONNECTORHEIGHT
Connector Height
12 mm [ .472 in ]
PANELTHICKNESSRECOMMENDED
Panel Thickness
.81 - 1.6 mm [ .032 - .063 in ] Recommended
CONNECTORLENGTH
Connector Length
13.78 mm [ .542 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
APPROVEDSTANDARDS
Approved Standards
UL Recognized
CSAFILENUMBER
CSA File Number
LR 7189
CSACERTIFIED
CSA Certified
Yes
AGENCYSTANDARD
AgencyStandard
CSA, UL
ULRATING
UL Rating
Recognized
ULFILENUMBER
UL File Number
E28476
CSARATING
CSA Rating
Certified
PACKAGINGMETHOD
Packaging Method
BagBox
PACKAGINGQUANTITY
Packaging Quantity
300