??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-292328-0
Bill of material
2-292328-0
PN
Part Number
2-292328-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-292328-0
TEINTERNALDESCRIPTION
TE Internal Description
PLUG ASSY SEQUENTIAL TYPE 24P HYBRID DRA
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
20
NUMBEROFPOWERPOSITIONS
Number of Power Positions
4
NUMBEROFPOSITIONS
Number of Positions
24
NUMBEROFROWS
Number of Rows
2
OPERATINGVOLTAGEV
Operating Voltage
250 V
ULVOLTAGERATING
UL Voltage Rating
250 VAC
DRAWERSTYLE
Drawer Style
Miniature Power
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
15 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Mounting Ears
PANELMOUNTFEATURE
Panel Mount Feature
With
MATINGRETENTION
Mating Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
HOUSINGMATERIAL
Housing Material
Thermoplastic
CENTERLINEPITCH
Centerline
2 mm [ .079 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
WIRESIZEMM2
Wire Size
.2 mm2
WIRESIZEAWG
Wire Size
24 - 16 AWG
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
1.4 - 2.4 mm [ .055 - .094 in ]
WIRESIZECMA
Wire Size
394.71 - 2466.91 CMA
CONNECTORWIDTH
Connector Width
39.9 mm [ 1.57 in ]
CONNECTORHEIGHT
Connector Height
19 mm [ .748 in ]
ROWTOROWSPACING
Row-to-Row Spacing
4.6 mm [ .181 in ]
CONNECTORLENGTH
Connector Length
68 mm [ 2.68 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box & Carton
PACKAGINGQUANTITY
Packaging Quantity
40
COMMENT
Comment
Mating Connector - 2-179323-0- Signal contacts are preloaded, power contacts are unloaded